PPC. Heavy-duty pneumatic clamps
for heavy duty applications, steel
Material
Weldable zinc-plated steel.
Body
Black coated spheroidal cast iron.
Hexagon-socket head screws with countersink for cylinder support
Black-oxide steel.
Cylinder support bushings
Hardened steel.
Rotating pins and seeger rings
Ground and hardened steel.
Maximum working pressure
6 bars.
Max working temperature
80°C.
Features and applications
All articulated joints are lubricated with special grease.
PPC. pneumatic clamps are designed for easy disassembly. Indeed, rotation pins are fixed through seeger rings, which allows to disassemble and change the clamping lever to satisfy specific application requirements.
The magnetic cylinder, equipped with limit switches type PSW. (to be ordered separately) gives drive and/or control impulses while active.
Using a lubrication filter assembly is necessary for the cylinder to work properly for a long time, whereas flow regulators are recommended to guarantee long life of mechanical components.