DIN 6311 Thrust pads

with elastic ring, steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Turned and hardened steel.

Elastic ring

Steel spring wire.

General information

Features and applications

DIN 6311 thrust pads are used to transmit clamping forces by means of grub screws DIN 6332.

The retaining ring creates a simple and fast coupling between the threaded stud and the thrust pad.

They can be adapted on irregular or non-parallel surfaces and prevent the rotating movement of the screw from being exerted directly on the piece to be locked.

Instructions of use

Assembly instructions

Insert the grub screw inside the thrust pad, by keeping the grub screw inclined by a few degrees, in order to allow the retaining ring, inside the thrust pad, to fit correctly into the groove at the grub screw end.

We suggest not to assemble the screw to the thrust pad by keeping the latter on a plain surface to avoid exerting an excessive clamping force which may damage the retaining ring. Keep the two components in your hands during the assembly operation.

DIN 6311 - Thrust pads 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.