GN 732 Shoulder screws with collar

Steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Turned and black-oxide steel, class 5.8 (tensile strength 500 N/mm²).

General information

Features and applications

d2 and l1 dimensions can be used with GN 732 shoulder screws together with eye screws DIN 444, eye nuts type GN 444.2 hubs with eccentric cam type GN 919.

GN 732 - Shoulder screws with collar 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT