GN 912.2 Retained screws

Stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Main specifications

Stainless Steel NI

AISI 304 (A2)

General information

Features and applications

Stainless Steel-Captive socket cap screws GN 912.2 can be used to prevent loss of the thumb screw, due to the d3 recessed portion of the stud. Thus the „captivity of the fixing element“ according to the Mechanical Engineering Directive 2006 / 42 / EG is given.

When using, instead of a typical tapped and bore hole, it is necessary to provide tapped bores with a thread d1 on each of the two elements to be assembled. Additionally, a clearance bore of d4 on one or both sides must be cut. Depending on the design and required clamping length a1 ... a3 of the component being attached, there are a number of assembly options as shown above.

GN 912.2 - Retained screws 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT