GN 355.2 Levelling elements

with captive spherical washer, stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Specification

Stainless steel     NI

AISI 303

Spherical washer

AISI 303 stainless steel

Cylindrical-head screw

Stainless Steel AISI 304

Washer

Stainless Steel AISI 304

General information

Features and applications

GN 355.2 levelling elements are used to realise the levelling between two plates on machines, equipment etc., not on the same plane.

They consist of a levelling screw, a socket cap screw with disk and a spherical washer. The levelling screw and spherical washer are connected together.

The external diameter of the spherical washer d4 is smaller than the thread core diameter d1, thereby also making mounting possible when the seating is inaccessible.

After making the adjustment using the assembly tools GN 355.1 available as an accessory, the screw is tightened firmly causing the levelling screw and the spherical washer to spread and is secured in this way against twisting in the threaded hole.

The values of w and x shown in the table, and those related to the static load have to be considered as reference values, which may differ depending on the type of application. In general, they do not constitute a warranty of condition. The user must determine whether the product is suitable for the intended purpose.

GN 355.2 - Levelling elements 
Accessory on request

Accessory on request

Assembly tools GN 355.1 (Code no. see table)

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT