GST-SB Grub screws

with ball end and hexagon socket, SUPER-technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) SUPER-technopolymer, RAL 9005 (C9) black colour or RAL 7040 (C33) grey colour.

General information

Features and applications

GST-SB screws, in conjunction with GN 631 thrust pads can be used to make different locking systems.

The hexagon socket head allows rapid screwing and unscrewing of the product.

Diameter "d1" of the ball is smaller than diameter "d" of the screw, which allows the screwing from the spherical side.

In addition, GST-SB screws offer:

  • Anti-rust.
  • Resistance to chemical agents.
  • Can also be used in outdoor conditions with excellent durability.
  • High mechanical resistance.
  • Lightness: suitable for applications that require reduced weight.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT