GN 913.5 Grub screws

brass or technopolymer ball pad, stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

AISI 303 stainless steel, hexagon socket head.

Standard executions

  • GN 913.5-KU: acetal resin based (POM) technopolymer bolt, natural colour.
  • GN 913.5-MS: brass bolt.
General information

Features and applications

GN 913.5 grub screws, thanks to the brass or technopolymer bolt, prevent the contact surface from being damaged.

Other executions

Special executions on request

Different threadings and lengths.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.