GN 913.2 Grub screws

Steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Black-oxide steel, class 5.8 (tensile strength 500 N/mm²), hexagon socket head.

Plunger

Hardened steel.

Standard executions

  • GN 913.2-A: with domed end.
  • GN 913.2-B: with sharp end.
General information

Features and applications

GN 913.2 grub screws are suitable when a contact surface is required.

The execution with sharp end (GN 913.2-B) can also be used as a positioner for a drill.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT