SELF-SANITISATION AGAINST BACTERIA AND FUNGI
BEL-MF Level bubbles
Ganter Norm GN 2277with mounting flange
Standard executions
- BEL-MF-AN-A: anodised aluminium body natural colour, rear mounting flange.
- BEL-MF-AN-B: anodised aluminium body natural colour, front mounting flange.
- BEL-MF-ANB-A: anodised aluminium body black colour, rear mounting flange.
- BEL-MF-ANB-B: anodised aluminium body black colour, front mounting flange.
See Bull's eye levels and screw-on levels technical data.
Fluid housing
Transparent polyamide based technopolymer.
Contrast fluid
K: colourless.
Sensitivity of the bull's eye level
# 30: movement of the bubble by 2 mm for an inclination of the body of 30 angle minutes with respect to the horizontal surface.
Bottom insulation
Hemihydrate gypsum.
Features and applications
BEL-MF bull's eye levels are used to control the horizontal positioning of jigs, machines, devices, equipment and instruments.
The alignment with respect to the reference surface or to the contact surface is reached when the bubble is in the center of the circular marking.