San - Antimicrobial
BEL-BH Bull's eye levels
Ganter Norm GN 2278for mounting in suitable housings
Standard executions
- BEL-BH-AN: anodised aluminium natural colour.
- BEL-BH-ANB: anodised aluminium black colour.
See Bull's eye levels and screw-on levels technical data.
Fluid housing
Transparent polyamide based technopolymer.
Contrast fluid
K: colourless.
Sensitivity of the bull's eye level
# 30: movement of the bubble by 2 mm for an inclination of the body of 30 angle minutes with respect to the horizontal surface.
Rear insulation
Hemihydrate gypsum.
Features and applications
BEL-BH bull's eye levels are used to control the horizontal positioning of jigs, machines, devices, equipment and instruments.
The housing surface (d2) is grooved, to facilitate mounting in the housing provided, eg by gluing.
The alignment with respect to the reference surface or to the contact surface is reached when the bubble is in the center of the circular marking.