M-BAND-10 Magnetic band
For magnetic measuring systems MPI-R10 and MPI-15
Standard execution
The magnetic band M-BAND-10 is made of two separate parts: the magnetic band and the cover strip. The magnetic band is made of a magnetic tape, a carrier strip and an adhesive tape (Fig.2). The cover strip is made of a protection strip and an adhesive tape (Fig.1).
Special executions on request
Magnetic band with length different from the standard executions shown in the table, up to 25 m maximum.
Assembly instructions
- The cover strip must be installed over the magnetic band to protect it against possible mechanical damages.
- Clean the mounting surface carefully.
- Remove the protective foil from the adhesive tape of the magnetic band.
- Stick the magnetic band on the mounting surface.
- Clean the mounting surface carefully.
- Remove the protective foil from the adhesive tape of the magnetic band.
- Stick the cover strip on the magnetic band. (Fig.3)
- In the absence of a seat for the housing of M-BAND-10, secure the ends of the cover strip to prevent unintentional peeling.
| Technical data | |
|---|---|
| Precision | ± 40 μm |
| Material | magnetic tape: nitrilic rubber |
| carrier strip: stainless steel | |
| cover strip: stainless steel | |
| acrylic adhesive tape | |
| Width | magnetic band: 10 mm ± 0.20 mm |
| cover strip: 10 mm ± 0.20 mm | |
| Thickness | magnetic band: 1.43 ± 0.15 mm |
| cover strip: 0.23 mm | |
| Magnetic pole pitch | 5 mm |
| Operating and storage temperature | -40 ÷ +100 °C |
| Linear thermic expansion factor | 17 x 10-6/K |