BSA51-E Bases for spindle locking

for DD51-E and DD51-E-RF position indicators, zinc alloy

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Die-cast zinc alloy bases for spindle locking, epoxy resin coating, black colour, matte finish.

GN 302.1 adjustable handle with lever body in die-cast zinc alloy, black colour and AISI 303 stainless steel clamping element.

General information

Features and applications

BSA51-E locking bases allow an easy and quick locking of the spindles after their positioning. They are equipped with a Ø 6.1 mm hole to fit the referring pin of the indicator. They can be assembled with the handle either on the right or on the left and can be fitted to the machine by means of two M4 cylindrica-head screws (not included in the supply).

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT