STP Stems for levelling feet

with thrust pad, SUPER-technopolymer knob

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) SUPER-technopolymer, black colour.

General information

Features and applications

  • Anti-rust.
  • Resistance to chemical agents (see table).
  • Can also be used in outdoor conditions with excellent durability.
  • High mechanical resistance.
  • Lightness: suitable for applications that require reduced weight.
  • Cost-effective solution (see graph).
STP - Stems for levelling feet 
STP - Stems for levelling feet 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT