RH-GZ Simple or extensible feet

Zinc alloy

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

No-slip foot

Soft PVC.

Safety locking device (red colour)

Polyamide based (PA) technopolymer.

Standard executions

Assembly by means of M4 screws and nuts.

  • RHGZ-000: simple foot.
  • RHGZ-068: extensible foot.

Colour index:

  • 44: enamelled zinc die-cast, black colour, satin finish.
  • 52: zinc die-cast, RAL 7035 grey colour.
General information

Features and applications

PVC soft no-slip feet ensure stability to the supported device even on slipping floors both in retracted and extended position.

RHGZ-068 series extensible feet are generally used on devices and instruments subjected to particular stress, where a high gripping force is required; this is provided, both in retracted and extended position, by a special locking device (red colour).

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.