SELF-SANITISATION AGAINST BACTERIA AND FUNGI
Stainless steel

Standard executions
AISI CF-8 Stainless Steel-precision casting, sandblasted matte finish:
- MSM-TW-A-NI: AISI 304 stainless steel clamping screw and nut, AISI 301 stainless steel spring.
- MSM-TW-B-NI: adjustable handle for clamping GN 300.5, AISI CF-8 stainless steel lever, sand-blasted matte finish, AISI 303 stainless steel screw, AISI 301 stainless steel spring.
Features and applications
MSM-TW-NI pivoting connecting clamps allow the clamping of tubes or shafts. The special prism shape of the clamping parts facilitates adaptation to the tube or shaft diameter.
The pressure springs make the locking and unlocking operations quick and easy.