BAG2-120 Conveyor bipod support base

two arms, Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Standard executions

  • BAG2-120-A: zinc-plated steel M10 screws, nuts and washers.
  • BAG2-120-SST: AISI 304 stainless steel M10 screws, nuts and washers.

Assembly on levelling elements

The bipod support bases are supplied with brass bosses, threaded pass-through hole for the assembly of the stem of the levelling element series LS.A, LV.A, LV.F.

General information

Features

The rounded shapes with a modern and elegant aesthetic guarantee maximum cleanability in the event of liquids or dust falling from above.

Maximum tightening torque for screw assembly 35 Nm.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT