MSM-T Connecting tubes and bars

Ganter Norm GN 480.1

Stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

AISI 304 stainless steel.

Bar for d = 8 and 10.

Tube for d = 12, 16 and 20.

Standard executions

  • MSM-T-SST: without graduations.
  • MSM-T-SST-CS: with laser engraved precision graduations (mm).
Other executions

Special executions on request

Different graduations.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT