GN 315.1 Snap locks

with unlocking button, technopolymer and zinc alloy

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Knob and retaining pawl

Technopolymer, RAL 9005 black colour, matte finish.

Pawl width 7 mm, projecting part 4 mm.

Unlocking button

Technopolymer, light-grey colour.

Threaded body

Die-cast zinc alloy.

Locking nut

Zinc-plated steel.

General information

Features and applications

GN 315.1 snap locks have a retaining pawl - activated radially by a spring - which allows locking.

By pushing the button, the pawl is withdrawn due the pressure exerted by the spring.

GN 315.1 - Snap locks 
GN 315.1 - Snap locks 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT