CMS Snap door lock

with handle, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Body with handle and coupling element

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish, UV resistant.

Body with latch

Acetal resin based (POM) technopolymer, black colour, matte finish, UV resistant.

General information

Features and applications

CMS integrates both functions of handle and snap lock into a single product.

The door can be opened by pulling the handle towards the outside at the indicated triangular index point.

The coupling element can be applied on a frame (Fig.1) or on a profile (Fig.2).

CMS - Snap locks 
Instructions of use

Assembly instructions

  • Drill the door following the supplied template.
  • Fit the body with handle into the drilled door.
  • Assemble the body with latch on the body with handle by the back side of the door up to the stop and fit with self-tapping stainless steel screws (included in the supply).
  • If you have a frame, drill two holes according to the template. For the correct positioning of the coupling element with respect to the latch, the reference notches on the coupling element and on the body with handle must be aligned.
  • Fit the coupling element to the frame or to the profile by means of M5 cylindrical-head screws with hexagon socket (not supplied).
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT