VCML Lever latches

with knob, stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Knob

AISI CF-8 stainless steel, sandblasted matte finish.

Stator

AISI 303 stainless steel.

Packing ring

Silicone directly applied onto the back side of the stator head.

Nut

M22x1.5 in AISI 303 stainless steel.

Closing lever

AISI 304 stainless steel.

Undulated washer

Stainless steel.

Screw

M6x10 in stainless steel.

Internal gasket

NBR synthetic rubber.

Rotation angle

90°.

IP protection

IP 65 protection class, according to EN 60529

General information

Features and applications

Clamping range from 6 to 50 millimetres.

The internal O-ring prevents the ingress of water.

Accessories

Accessories on request

Punch tool GN 123 facilitates the execution of the drilling template.

Instructions of use

Assembly Instructions

  1. Drill a hole in the door as per the drilling template with the axis at a distance of 30 mm from the door frame.
  2. Insert frontally the latch body in the hole of the door and screw on the threaded nut.
  3. Insert the locking lever with the threaded screw.
VCML - Lever latches 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.