CMLX Compression latches with padlock holes

with key-type knob, zinc alloy

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Rotor, stator and knob in nickel-plated zinc alloy.

Nut

M19x1 in brass.

Toothed washer

Zinc-plated steel.

Packing ring

NBR rubber.

Closing lever

Zinc-plated steel, thickness 2.5 mm.

Screw

M5x10 zinc-plated steel.

Flat and elastic washers

Zinc-plated steel.

Internal spring

Stainless steel.

Rotation

90°.

CMLX - Compression latches with padlock holes 
General information

Features and applications

CMLX compression latches are particularly suitable for applications on cabinets or doors subject to strong vibrations.

Provided with a transversal hole for the insertion of a padlock with hook of a diameter from 5 to 7 mm.

The lever rotation is only possible through the knob compression.

Other executions

Special executions and accessories

  • Closing levers in other dimensions.
  • Brass threaded extension for prolonged positioning of the lever (code 421137 C.PQ M5/58).
CMLX - Compression latches with padlock holes 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.