BOCK Cam latches

with key, steel or stainless steel cam

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

  • BOCK:
  • Stud in nickel-plated steel with triangular groove for key;
  • guide bush and locking nut (wrench 24) in nickel-plated brass;
  • DIN 6798 flat spring washer in zinc-plated steel;
  • helical latch cam in sintered and vaporized steel with hole for pinning;
  • spring dowel pin Ø 3x20 mm in black-oxide steel;
  • latch spring to compensate door thickness in zinc-plated steel;
  • Key in polyamide based (PA) technopolymer, black colour, matte finish.
  • opening to the right side (D) or to the left side (S);
  • BOCK-SST:
  • Stud with triangular groove for key, guide bush, locking nut (wrench 24),DIN 6798 flat spring washer in AISI 303 stainless steel;
  • helical latch cam in AISI 316 L sintered stainless steel with hole for pinning;
  • spring dowel pin Ø 3x20 mm in AISI 303 stainless steel;
  • latch spring to compensate door thickness in AISI 302 stainless steel;
  • Key in polyamide based (PA) technopolymer, black colour, matte finish.
  • opening to the right side (D) or to the left side (S);
BOCK - Cam latches 
Instructions of use

Assembly instructions

  • Select the latch with stud length (l) according to the following condition l ≥ S+b+15 mm (S = thickness of the door, b = thickness of the ledge).
  • Drill a hole in the door following the supplied template.
  • Drill a hole in the stud for pinning at "f" distance: f = S+b+8.5
  • Fit the shank in the hole on the door and assemble the other components.

BOCK. latches are supplied not assembled.

BOCK - Cam latches 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT