RMV Disks for magnets

Steel or stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard execution

  • RMV-ST: zinc-plated steel.
  • RMV-NI: magnetic stainless steel.
General information

Features and applications

RMV disks serve to be coupled to different types of magnets where the attraction must occur between the retaining magnet and the surfaces of non-magnetic material.

They can be fixed with countersunk screws (DIN 7991).

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.