GN 607.2 Indexing Plungers

Steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Threaded body

Zinc-plated steel.

Plunger

Nickel-plated AISI 303 stainless steel.

Centre bush

Zinc-plated steel.

Knob

High-resilience polyamide based (PA) technopolymer, black colour, matte finish.

General information

Features and applications

GN 607.2 indexing plungers can be assembled on thin section sheets or profiles (from 1 to 5 mm)

The plunger may not retract completely in its starting position according to the thickness of the sheet "s".

GN 607.2 - Indexing plungers 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT