CFC. Thin hinge

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Rotation pin and end-caps

Acetal resin based (POM) technopolymer.

Standard execution

Pass-through holes for self-tapping countersunk head screws diameter 4.8 mm.

General information

Features and applications

Completely made of technopolymer and without metal parts, the hinge is suitable for application on machines and equipment in those sectors where laws or particular hygienic, climatic and environmental factors make it mandatory to use corrosion resistant materials.

By replacing the technopolymer rotation pin with a metal one with an appropriate form, the hinge is suitable to control a safety micro switch mounted on the structure where the hinge is situated.

Rotation angle (approximate value)

CFC. hinges have a max rotation angle of 325°. Depending on the type of assembly, the rotation angle of the door can be lower.

Do not exceed the rotation angle limit so as not to prejudice the hinge mechanical performance.

To choose the convenient type and the right number of hinges for your application, see the Guidelines.

CFC. - Thin hinge 
CFC. - Thin hinge 
Resistance tests
Axial StressRadial Stress90° Angled Stress
CFC. - Thin hingeCFC. - Thin hingeCFC. - Thin hinge
Maximum working load
Ea [N]
Load at breakage
Ra [N]
Maximum working load
Er [N]
Load at breakage
Rr [N]
Maximum working load
E90 [N]
Load at breakage
R90 [N]
75015008901770180270
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT