CMM-SST Hinges

Ganter Norm GN 237

Stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

AISI 316 stainless steel.

Colour

Natural, electropolished finish.

Rotating pin

AISI 316 stainless steel.

Standard execution

Pass-through holes for countersunk head screws.

General information

Rotation angle (approximate value)

Max 270° (-90° and +180° being 0° the condition where the two interconnected surfaces are on the same plane).

Do not exceed the rotation angle limit so as not to prejudice the hinge mechanical performance.

CMM-SST - Hinges 
CMM-SST - Hinges 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT