SELF-SANITISATION AGAINST BACTERIA AND FUNGI
CFH. Hinges
Technopolymer
Material
High-resilience polyamide based (PA) technopolymer, black colour, matte finish.
Rotating pin
AISI 303 stainless steel.
Standard execution
Pass-through holes for cylindrical head screws (M6 ISO 4762, M8 ISO 7380).
Rotation angle (approximate value)
Max 275º (-95° and +180° being 0° the condition where the two interconnected surfaces are on the same plane).
Do not exceed the rotation angle limit so as not to prejudice the hinge mechanical performance.
To choose the convenient type and the right number of hinges for your application, see the Guidelines.
| Resistance tests | |||||
| Axial Stress | Radial Stress | 90° Angled Stress | |||
| Maximum working load Ea [N] | Load at breakage Ra [N] | Maximum working load Ea [N] | Load at breakage Ra [N] | Maximum working load Ea [N] | Load at breakage Ra [N] |
| 200 | 2440 | 380 | 3830 | 190 | 1950 |