CFR. Hinge with adjusting inserts

with thrust pad, SUPER-technopolymer knob

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) SUPER-technopolymer, black colour, matte finish.

Adjusting inserts

Technopolymer, black colour.

Rotating pin

AISI 303 stainless steel.

Standard execution

Pass-through holes for M6 countersunk-head screws.

General information

Features and applications

The adjusting inserts (ELESA patent) are designed to compensate limited misalignments of doors. Vertical and horizontal adjustments are both possible by simply setting the orientation of the inserts, thus obtaining the perfect alignment between the door and the frame.

The knurling on the hinge body and on the rear of the inserts keep the precise position during the assembly of the hinge.

This hinge can be used to compensate vertical, horizontal or both misalignments.

Rotation angle (approximate value)

Max 260° (-90° and +170° being 0° the condition where the two interconnected surfaces are on the same plane).

Do not exceed the rotation angle limit so as not to prejudice the hinge mechanical performance.

To choose the convenient type and the right number of hinges for your application, see the Guidelines.

CFR. - Hinge with adjusting inserts 
CFR. - Hinge with adjusting inserts 
CFR. - Hinge with adjusting inserts 
Resistance tests
Axial StressRadial Stress90° Angled Stress
CFR. - Hinge with adjusting insertsCFR. - Hinge with adjusting insertsCFR. - Hinge with adjusting inserts
Max limit static load
Sa [N]
Max limit static load
Sr [N]
Max limit static load
S90 [N]
180027002130

The max static load is the value beyond which the material may break thus prejudicing the hinge performance. Obviuosly, a suitable coefficient must be applied to this value, according to the importance and the safety level of the specific application.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT