CFB. Hinge for narrow jambs and doors

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Rotating pin

AISI 303 stainless steel.

Standard execution

Pass-through holes for M6 countersunk head screws and referring pins for an accurate positioning of the hinge body.

General information

Rotation angle (approximate value)

Max 200° (-10° and +190° being 0° the condition where the two interconnected surfaces are on the same plane).

Do not exceed the rotation angle limit so as not to prejudice the hinge mechanical performance.

To choose the convenient type and the right number of hinges for your application, see the Guidelines.

CFB. - Hinge for thin frames 
CFB. - Hinge for thin frames 
Resistance tests
Axial StressRadial Stress90° Angled Stress
CFB. - Hinge for thin framesCFB. - Hinge for thin framesCFB. - Hinge for thin frames
Maximum working load
Ea [N]
Load at breakage
Ra [N]
Maximum working load
Er [N]
Load at breakage
Rr [N]
Maximum working load
E90 [N]
Load at breakage
R90 [N]
610602064050205202200
Instructions of use

Assembly instructions

  • Remove the rotation pin and fit the two separated bodies of the hinge on the door and on the frame.
  • Assembly the two elements together matching the right alignment of the hinge and insert the rotation pin.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.