ETK. Three-arm handwheel

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polypropylene based (PP) technopolymer, black colour, matte finish.

Boss cap

  • ECB.I: polyester based technopolymer (PBT) in Elecolors colours, glossy finish, press-fit assembly. Supplied.

Available also as accessory sold separately (see table).

Standard execution

Black-oxide steel boss, H7 reamed hole.

Revolving handle I.631+x in technopolymer, not removable.

Accessories

Accessories on request

  • GN 184: axial retaining washer in black-oxide steel.
  • ECB.I: boss cap in polyester based technopolymer (PBT) in Elecolors colours, glossy finish, press-fit assembly (see table).
Other executions

Special executions on request

Bosses with hole and keyway in compliance with DIN 6885/1 tolerance P9.

To order the handwheel with keyway add the index -K after the code and the description (i.e. 207731-K- ETK.400+I.631 A-20-K-).

For sufficient quantities: executions with locking device (Elesa patent),).

The three-arm handwheels can be customised with marks, logo or special graphics (tampoprinting). The handwheels or handles can be supplied also in special coloured technopolymer.

General information

Ergonomy and design

The three equidistant arms (120°) offer a perfect grip and the greatest operational easiness, also to disabled people. The rounded lines, the special compact and ergonomic shape of ETK. handwheel design together with the absence of cavities offer an excellent level of safety for hands during the steering operations.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT