GN 227.7 Spoked handwheels

for valves, pressed steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Specification

Pressed steel

cathodic dip coated (KTL)

black, RAL 9005 SWK

red, RAL 3000, matte RTK

Hub

Steel, welded

General information

Features and applications

Pressed steel handwheels GN 227.7 feature high mechanical strength and a coating for increased corrosion resistance.

They are also not affected by shock and knocks.

The conical square hole allows easy installation and firm seating on a spindle.

The cast shape prevents injuries from sharp edges during handling.

The engraved labels “SHUT” and “OPEN” help with safe and correct operation of the valves.

Other executions

On request

with bore B

with square V

neutral, no labeling

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT