SELF-SANITISATION AGAINST BACTERIA AND FUNGI
EIK. Crank handle
Technopolymer, large diameter hub

Material
Glass-fibre reinforced polypropylene based (PP) technopolymer, black colour, matte finish.
Boss cap
Acetal resin based (POM) technopolymer, black colour, matte finish, push-fit assembly.
Standard execution
Black-oxide steel boss, H9 hole with keyway in compliance with DIN 6885/1 tolerance P9.
Revolving handle IEL+x SOFT) in technopolymer coated with "soft-touch" thermoplastic elastomer (TPE), black colour, matte finish, not removable.
Indexing plunger
Black-oxide steel indexing plunger with glass-fibre reinforced polyamide based (PA) technopolymer handle, black colour, matte finish. Black-oxide steel plunger.
In the locking position (crank handle blocked) the indexing plunger comes out to 10 mm and seats in one of the especially drilled holes provided on the wall of the structure (fig.1).
In the operating position (crank handle free to rotate) the indexing plunger is lifted and rotated by 90 ° so that it remains in the raised position (fig.2).

Special executions on request
Execution with locking device, see drawing.
EIK. crank handle can be supplied in other colours or customised with marks, logo or special graphics (tampoprinting).