SELF-SANITISATION AGAINST BACTERIA AND FUNGI
EWP. Ledge handles
Technopolymer

Material
Glass-fibre reinforced polyamide based (PA) technopolymer, grey-black colour, matte finish.
Screw-covers
- ECA.P: polyester based technopolymer (PBT) in Elecolors colours, glossy finish, press-fit assembly. Supplied.
Available also as accessory sold separately (see table).
Standard executions
- EWP-EH: pass-through holes for cylindrical-head screws with hexagon socket, hexagonal-head screws or standard lock nuts.
- EWP-SH: pass-through holes for countersunk head screws.
Features and applications
EWP. handles have been especially designed to fit machine guards or automation systems with single-leaf door. The coloured caps improve the visibility of the handle and offer the possibility of product customisation.
Technical data
Tensile stress: F1 value reported in the table is the result of breaking tests carried out with an appropriate dynamometric equipment under the test conditions shown in the figure with ambient temperature.
Maximum tightening torque for screw assembly 3 Nm.


Accessories on request
- ECA.P: screw-covers in polyester based technopolymer (PBT) in Elecolors colours, glossy finish, press-fit assembly (see table).