SELF-SANITISATION AGAINST BACTERIA AND FUNGI
MPR Folding handles with recessed tray
with return spring, technopolymer
Material
Glass-fibre reinforced polyamide based (PA) technopolymer, RAL 9005 black colour or grey RAL 7040 (C33) colour, matte finish.
Standard execution
Pass-through holes for M4 or M5 countersunk-head screws (not supplied).
Rotation pin and return springs
AISI 303 stainless steel pin, AISI 302 stainless steel springs.
Technical data
The lifting resistance (F1) and tensile strength (F2) values reported in the table are the result of permanent deformation by means of the appropriate dynamometric equipment under the test conditions shown in the figure with ambient temperature.
Assembly instructions
Drill the handle housing according to the template dimensions.
| x | y | f1 | f2 | |
| MPR.141 | 135+0.2 | 65+0,2 | 118+/-0,1 | 79+/-0,1 |
| MPR.167 | 158-0.2 | 86-0,2 | 141+/-0,1 | 98+/-0,1 |