SELF-SANITISATION AGAINST BACTERIA AND FUNGI
M.843-CLEAN Bridge handles
Technopolymer, glossy finish, easy cleaning
Material
High-resilience polyamide based (PA) technopolymer, white similar to RAL 9002 (CLEAN), glossy finish.
Standard execution
AISI 303 stainless steel bosses, threaded holes.
Features
This handle is particularly suitable to be produced in light colours: the glossy finish guarantees perfect cleaning. In particular, M. 843 CLEAN handle, thanks to its white colour and glossy finish, is suitable for applications on medical and hospital equipment and on food processing machines whose parts, for hygienic reasons, must be frequently cleaned. Its solid shape without cavities prevents unhealthy residues from depositing.
Technical data
Tensile stress and impact strength: the values F1, F2, L1 and L2 indicated in the table were obtained during breaking tests carried out with the appropriate dynamometric equipment under the test conditions shown in the figure with ambient temperature.
The tests have revealed that the special technopolymer used can absorb very strong shocks, with no damages, thanks to its high-resilience.