GN 286 Sensor Holders

Aluminum

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Aluminium, matte finish.

AISI 304 stainless steel screws and nuts.

Standard executions

  • GN 286-BL-S: natural aluminium with continuous adjustment.
  • GN 286-BL-T: natural aluminium, with adjustment by 15° snaps.
  • GN 286-SW-S: aluminium, epoxy resin coating, RAL 9005 black colour, with continuous adjustment.
  • GN 286-SW-T: aluminium, epoxy resin coating, RAL 9005 black colour, with adjustment by 15° snaps.
General information

Features and applications

The assembly hole of GN 286 connecting clamps allows an excellent match with tubesᅠGN 990.

GN 286 connecting clamps are an assembly of two connecting clampsᅠGN 276.

The clamping screws d3 and d4 may be replaced by clamping kitᅠGN 911.

GN 286 - Pivoting connecting clamps
Other executions

Special executions on request

Different combinations of holes d1/d2.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT