GN 276 Sensor Holders

Aluminum

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Aluminium, matte finish.

AISI 304 stainless steel screw and nut.

Standard executions

  • GN 276-BL-OZ: natural aluminium.
  • GN 276-BL-MZ: natural aluminium, with embossed centering ring.
  • GN 276-BL-AV: natural aluminium, with embossed toothing.
  • GN 276-BL-IV: natural aluminium, with flush toothing.
  • GN 276-SW-OZ: aluminium, epoxy resin coating, RAL 9005 black colour.
  • GN 276-SW-MZ: aluminium, epoxy resin coating, RAL 9005 black colour, with embossed centering ring.
  • GN 276-SW-AV: aluminium, epoxy resin coating, RAL 9005 black colour, with embossed toothing.
  • GN 276-SW-IV: aluminium, epoxy resin coating, RAL 9005 black colour, with flush toothing.
General information

Features and applications

The assembly hole of GN 276 connecting clamps allows an excellent match with tubesᅠGN 990.

GN 276 connecting clamps can be assembled with connecting clampsᅠGN 272,ᅠGN 274ᅠorᅠGN 278.

The clamping screw d3 may be replaced by clamping kitᅠGN 911.

GN 276 - Pivoting connecting clamps
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT