GN 274 Sensor Holders

Aluminum

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Aluminium, matte finish.

AISI 304 stainless steel screws and nuts.

Standard executions

  • GN 274-BL-OZ: natural aluminium.
  • GN 274-BL-MZ: natural aluminium, with embossed centering ring.
  • GN 274-BL-AV: natural aluminium, with embossed toothing.
  • GN 274-BL-IV: natural aluminium, with flush toothing.
  • GN 274-SW-OZ: aluminium, epoxy resin coating, RAL 9005 black colour.
  • GN 274-SW-MZ: aluminium, epoxy resin coating, RAL 9005 black colour, with embossed centering ring.
  • GN 274-SW-AV: aluminium, epoxy resin coating, RAL 9005 black colour, with embossed toothing.
  • GN 274-SW-IV: aluminium, epoxy resin coating, RAL 9005 black colour, with flush toothing.
General information

Features and applications

The assembly hole of GN 274 connecting clamps allows an excellent match with tubes GN 990.

GN 274 connecting clamps can be assembled with connecting clamps GN 272, GN 276 or GN 278.

The clamping screw d3 may be replaced by clamping kit GN 911.

GN 274 - Pivoting connecting clamps 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT