GN 302.2 Adjustable handles

Flat lever, zinc alloy, zinc-plated steel clamping element

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Specification

Lever body

Die-cast zinc alloy

Covering

Black, RAL 9005, textured finish     SW

Orange, RAL 2004, textured finish     OS

Red, RAL 3000, textured finish     RS

Silver, RAL 9006, textured finish     SR

Version with bushing

Bushing and retaining screw

Steel zinc plated, blue passivated

Version with threaded stud

Threaded stud and retaining screw

Steel zinc plated, blue passivated

General information

Features and applications

Adjustable hand levers GN 302.2 have a straight lever, not inclined, being parallel to the clamping space.

Adjustable hand levers are ideal whenever parts have to be clamped in a confined space or in a particular lever position. The centre insert is connected to the lever via serrations which can easily be disengaged.

Pulling the lever, disengages the serrations and allowing it to be swivelled to the ideal clamping position. On releasing the lever the serrations automatically re-engage.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT