SELF-SANITISATION AGAINST BACTERIA AND FUNGI
Stainless steel
Material
Stainless Steel AISI 304, sandblasted matte finish.
Standard executions
- EWNM-SST: threaded blind hole.
- EWNM-SST-FP: threaded pass-through hole.
- EWNM-SST-p: threaded pin
Features and applications
These wing nuts allow high tightening torque values.
Ergonomy and design
The slightly concave marks on the wings help to position the fingers in order to apply the maximum force when tightening.
Special executions on request
Different threadings.