SELF-SANITISATION AGAINST BACTERIA AND FUNGI
VC.692-CLEAN Lobe knobs
Technopolymer, easy cleaning

Material
Glass-fibre reinforced polyamide based (PA) technopolymer, white colour similar to RAL 9002, matte finish.
Standard execution
AISI 303 stainless steel boss, threaded blind hole.
Features and applications
The exclusive five-lobe shape (ELESA original design) offers the operator's fingers a proper grip and prevents unhealthy residues from depositing thanks to its solid shape without cavities.
This knob is particularly suitable for applications on machines and equipment whose parts must be frequently cleaned by using water jets or steam.
The metal insert in AISI 303 stainless steel can be used in sectors where corrosion resistant materials are required.