DIN 464 Knurled knobs

Steel or stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

  • DIN 464: steel class 5.8 (tensile strength 500 N/mm2), turned and burnished.
  • DIN 464-ZB: steel class 5.8 (tensile strength 500 N/mm2), turned and galvanised.
  • DIN 464-NI: AISI 303 stainless steel, sandblasted matte finish.

Standard execution

Threaded pin.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.