San - Antimicrobial
GN 7580 Precision hinges
Hinge leaf aluminum, bearing bushings bronze, used as joint
Inner leaf type
- Type A: tangential fastening with cylindrical recess
- Type B: tangential fastening with tapped bushings
- Type C: radial fastening with cylindrical recess
- Type D: radial fastening with tapped bushings
Outer leaf type
- Type A: tangential fastening with cylindrical recess
- Type B: tangential fastening with tapped bushings
- Type C: radial fastening with cylindrical recess
- Type D: radial fastening with tapped bushings
Hinge leaf
Aluminum
Anodized, black ALS
Bearing bushings
Bronze
Hinge pin
Stainless steel AISI 420
Thrust washers
Stainless steel AISI 302
Adjusting screws
AISI 303 stainless steel
With thread locking
Complete nylon coating
Tapped bushings
AISI 303 stainless steel
Information
Precision hinges GN 7580 supply a pivoting movement to elements such as swing arms, spacers and clamping plates. The wear-resistant precision hinges feature low radial play and adjustable axial play.
A variety of installation situations can be covered by combining the various inner and outer leaves. Precise positioning can be achieved with dowel pins in the fit bores of the screw-on surfaces.
The bearing bushings and the tapped bushings of types B and D are supplied preassambled in the hinge leaves. The hinge pin, thrust washers and adjusting screws are packaged separately.