TNR. Threaded plugs for high pressure

O-Ring, SUPER-technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) SUPER-technopolymer, black colour, matte finish.

Packing ring

NBR synthetic rubber O-Ring.

In addition to guaranteeing the OR-ring retention, the seat for the housing allows an optimal seal even with minimum tightening torques.

Maximum continuous working temperature

100°C.

General information

Technical data

In laboratory tests carried out with mineral oil type CB68 (according to ISO 3498) at 23°C for a limited period of time, the values of pressure resistance were much higher than 100 bar.

In any case, we suggest to check the suitability of the product with regard to the fluid nature, operating temperature and application type under the actual working conditions.

Accessories

Accessories on request

TNR. plugs are suitable for mounting aluminium plates with graphic symbols type MH..

Other executions

Other standard executions

  • TCR. oil fill plugs for high pressures.
  • TSR. oil drain plugs for high pressures.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.