T.470 Threaded plugs

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Polyamide based (PA) technopolymer, black colour, matte finish.

Packing ring

NBR synthetic rubber.

Maximum continuous working temperature

100°C.

Other executions

Special executions on request

Words, marks and graphic symbols can be tampoprinted on the cap.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.