GN 743.3 Oil level sight glasses for high temperatures

Brass

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Brass.

Window

ESG safety glass.

Packing ring

FKM type VITON®*.

Standard executions

  • GN 743.3-A: with technopolymer (polysulfone) contrast screen.
  • GN 743.3-B: without contrast screen.

Maximum continuous working temperature

180°C.

General information

Features and applications

GN 743.3 oil level sight glasses can be used on pressurised oil tanks (oil-proof resistance data available on request). The seal between the brass body and the ESG glass window is guaranteed by a packing ring in FKM type VITON®*

Accessories

Accessories on request

Brass nuts with Gas threadings, type GH. for fitting to reservoirs with wall thickness smaller than 5 mm.

* Registered trademark by DuPont Dow Elastomers.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.