SELF-SANITISATION AGAINST BACTERIA AND FUNGI
HRT. Oil level sight glasses
push-fit, technopolymer

Material
Polyamide based (PA) technopolymer, black colour, matte finish.
Window
Transparent polyamide based (PA-T/AR) technopolymer.
Contrast screen
White lacquered aluminium with red level line.
Packing ring
NBR synthetic rubber O-Ring.
Maximum continuous working temperature
100°C.
Features and applications
The push-fit assembly is guaranteed by optimised ribbings.
Sealing is guaranteed by the O-ring.
HRT. oil level sight glasses push-fit are particularly suitable for assembly on reservoirs with limited pressure.
Note
For use with other fluids with special additives, please contact ELESA Sales Department.
Assembly instructions
Chamfer hole 1x45° and grease slightly the outside surface of the O-ring to make assembly easier.