GN 749 Threaded plugs for high pressure

with hexagon socket, steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Zinc-plated steel (class 5.8 - tensile strength 500 N/mm2). Ultrasonically checked.

Packing ring

NBR synthetic rubber.

Maximum continuous working temperature

100°C.

Other executions

Special executions on request

  • Plugs with metric threads.
  • Packing ring in VITON®* resistant to temperatures up to 200°C (GN 749-B).

* Registered trademark by DuPont Dow Elastomers.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT