SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Threaded connection male or female, steel, aluminium and brass
Material
Brass stem.
Stainless steel spring.
AVP steel threaded sleeve, hexagonal nuts in nickel-plated brass.
Air fitting in blue anodised aluminium and AVP steel.
Standard executions
- VPG-F: with female threaded connection and straight air fitting.
- VPG-F-L: with female threaded connection and L-shaped air fitting.
- VPG-F-T: with female threaded connection and T-shaped air fitting.
- VPG-M: with male threaded connection and straight air fitting.
- VPG-M-L: with male threaded connection and L-shaped air fitting.
- VPG-M-T: with male threaded connection and T-shaped air fitting.
Features
VPG vacuum cup suspensions comprise:
- a stem with a hexagonal cross-section for fixing the vacuum cup. This design prevents the stem and the vacuum cup fixed on it from rotating on its axis;
- a threaded sleeve, equipped with two hexagonal nuts, for height adjustment and for mounting them on the automation device;
- a spring to cushion the impact of the vacuum cup and at the same time maintain a constant pressure with the load to be lifted;
- a air fitting for connection to the suction hose.
Suitable for vacuum cups with support, cup with a minimum diameter of 10 mm and a maximum of 60 mm, and elliptical.
The effective spring stroke in relation to the length l2 is equal to 25.5 mm.
Compatible with 4x6 diameter plastic tube.