SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Ball knobs and grip handles
It’s vital that each component in your operation is easy to use and intuitive in its design. That’s why ELESA ball knobs and grip handles are all specially and uniquely built to provide comfort and improve efficiency for the operator, whatever the application.
Choose from blind hole or threaded screw assembly, based on your operational needs and preferences. Depending on your industry, production space, and environmental exposure, one of the following materials may best suit your needs:
Ball knobs and grip handles are available in several of our High Performing lines, including:
- Clean: Choose our most hygienically designed fixed handle.
- Elecolors: Fixed handles featuring ELESA’s proprietary color additions.
- Ergostyle: Ergonomically designed ball knobs and grip handles.
- INOX (stainless steel): Stainless steel knobs and handles resist corrosion.
- Metal Detectable: A modern technopolymer handle with magnetic metal pieces built right in.
- SAN - Antimicrobial: Maintain the highest levels of sanitation with antimicrobial ball knobs and grip handles.
- Soft: These knobs and handles are crafted to absorb vibrations and increase comfort.
- Visually Detectable: Our blue cylindrical fixed handle is easily recognizable on the production floor.
To differentiate handles and knobs and make operation safer and more streamlined, use our self-adhering aluminum labels with marks and symbols and a built-in magnifying lens.
Get in touch with our sales team to learn more about our available options in ball knobs and grip handles or to inquire about a specific size, color, material, and other customization options. Check out our newest offerings in this line, and request a catalogue to see all of our quality components at a glance. You can easily streamline and maximize your production goals with genuine, high-quality, ELESA parts.

